Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range6 V to 18 V
-
Output Channels1
-
Output Voltage max18 V
-
Peak Reflow Temp260 °C
-
Publish in NPSGY
-
Publish in PSGN
-
Temperature range-40 °C to 125 °C
| Recommended | ||
|
OPN
|
S6BT112A01SSBB002 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | SOIC-8 (002-18754) | |
| Packing Size | 1500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
JP
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (002-18754) |
| Packing Size | 1500 |
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
TW
|
| Country of Diffusion (CoD) |
JP
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.