Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
S6BP501A00SN2B000
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S6BP501A00SN2B000

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S6BP501A00SN2B000
S6BP501A00SN2B000


Product details

  • Asynchronous / Synchronous
    Synchronous
  • Family
    S6BP50x
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.5 V to 42 V
  • Output Channels
    3
  • Output Current max
    1600 mA
  • Output Voltage range
    1 V to 5.2 V
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Quiescent Current
    15 µA
  • Switching FET
    Internal
  • Switching Frequency range
    360 kHz to 2400 kHz
  • Temperature range
    -40 °C to 105 °C
  • Topology
    Boost DC/DC, Buck DC/DC

OPN
S6BP501A00SN2B000
Product Status discontinued
Infineon Package
Package Name WQFN-32 (002-13490)
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name WQFN-32 (002-13490)
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Documents

Design resources

Developer community