Density16 MBit
-
FamilyAS-J
-
Initial Access Time70 ns
-
Interface Frequency (SDR/DDR) (MHz)NA
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.65 V to 1.95 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
|
OPN
|
S29AS016J70BFI030 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | VFBGA-48 (002-19063) |
| Packing Size | 3380 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (002-19063) |
| Packing Size | 3380 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Single 1.8 V read/write power supply
- x8/x16 configurable data bus
- 70 ns access time
- Unlock Bypass mode for fast programming
- Embedded program/erase algorithms
- Hardware sector group protection
- Standby and automatic sleep modes
- Data# Polling and Toggle Bit status
- RESET# hardware reset pin
- CFI (Common Flash Interface) compliant
- 1,000,000 cycles per sector endurance
- 20 years data retention
Benefits
- Simplifies power design with 1.8 V operation
- Flexible for 8- or 16-bit systems
- Enables fast CPU access, no wait states
- Reduces programming time for production
- Reliable erase/program with auto timing
- Prevents accidental data loss
- Minimizes power consumption
- Easy status check during operations
- Quick recovery from faults or resets
- Easy system integration and compatibility
- High reliability for frequent updates
- Long-term data storage security
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.