Density512 MBit
-
FamilyHS-T
-
Interface Bandwidth333 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)166 / 166
-
InterfacesOctal
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2037
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S28HL512TFPBHV013 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15550) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2037 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15550) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2037 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
CN
|
Features
- 45-nm MIRRORBIT™ stores 2 bits/cell
- Uniform or hybrid sector architecture
- 256 or 512-byte program buffer
- 1024-byte OTP secure silicon array
- Octal 8S-8S-8S and 8D-8D-8D
- JEDEC JESD251 xSPI compliant
- Data strobe (DS) for read capture
- ECC on 16-byte units, SECDED
- SafeBoot status detects init faults
- AutoBoot outputs data after reset
- LBP and ASP sector protection
- Hardware or software reset support
Benefits
- Higher density with fewer cells
- Fits boot code and data layouts
- Faster page program transactions
- Stores IDs and secrets securely
- High throughput on few signal pins
- Easier host support via xSPI
- Improves timing margin at high speed
- Reduces bit errors in stored code
- Enables recovery after bad power-up
- Cuts boot time and host firmware steps
- Prevents unauthorized code changes
- Simplifies robust system reset design
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.