S27KL0641DABHA020
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Bus Widthx8
-
Density64 MBit
-
FamilyKL-1
-
Initial Access Time40 ns
-
Interface Bandwidth200 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)- / 100
-
InterfacesHYPERBUS
-
Lead Ball FinishN/A
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
TechnologyHYPERRAM
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- HyperRAM low-signal-count interface
- 8-bit DDR data bus (DQ[7:0])
- 11/12 interface signals (VIO)
- Up to 166 MHz clock at 1.8 V
- Up to 100 MHz clock at 3.0 V
- Up to 333 MBps peak bandwidth
- RWDS strobe with mask function
- Wrapped burst 16/32/64/128 bytes
- Linear and hybrid burst options
- Deep Power Down mode (DPD)
- 1.7 V to 1.95 V supply range
- 2.7 V to 3.6 V supply range
Benefits
- Cuts MCU pin count vs parallel DRAM
- DDR boosts throughput per clock
- Simplifies routing with fewer traces
- 166 MHz supports fast memory reads
- 100 MHz fits 3.0 V host designs
- 333 MBps supports rich HMI assets
- RWDS eases timing, masks writes
- Burst options optimize bus efficiency
- Linear bursts fit streaming access
- DPD reduces standby power drain
- Wide 1.8 V supply eases power tree
- Wide 3.0 V supply fits legacy rails
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.