Bus Widthx8
-
ClassificationISO 26262-ready
-
Density128 MBit
-
FamilyKS-S
-
Initial Access Time96 ns
-
Interface Bandwidth266 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)- / 133
-
InterfacesHYPERBUS
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range1.7 V to 1.95 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationAutomotive
-
TechnologyHYPERFLASH
| Recommended | ||
|
OPN
|
S26KS128SDGBHB030 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15550) | |
| Packing Size | 1690 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2035 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15550) |
| Packing Size | 1690 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2035 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 8-bit data bus
- HYPERBUS™ interface
- Up to 333 MBps sustained read throughput
- DDR: two data transfers per clock
- 166 MHz clock rate at 1.8 V
- 100 MHz clock rate at 3.0 V
- 96 ns initial random read access time
- Configurable burst lengths: 16/32/64 bytes
- Low power modes: standby 25 µA, deep
- ECC: 1-bit correction, 2-bit detection
- Hardware CRC calculation
- Secure silicon region (1024-byte OTP)
Benefits
- Fast data access for high-performance systems
- Flexible interface supports diverse designs
- High-speed DDR improves throughput
- Multiple burst lengths optimize transfers
- Low power modes extend battery life
- ECC ensures data integrity
- CRC detects transmission errors
- Secure region enables device authentication
- Quick random access reduces latency
- 8-bit bus simplifies integration
- Configurable output drive for signal tuning
- Reliable operation in harsh environments
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.