Density512 MBit
-
FamilyHL-T
-
Interface Bandwidth333 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)- / 166
-
InterfacesHYPERBUS
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2037
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S26HL512TFPBHV000 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15550) | |
| Packing Size | 338 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2037 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15550) |
| Packing Size | 338 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2037 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
CN
|
Features
- 45-nm MIRRORBIT™ 2 bits per cell
- HYPERBUS™ DDR read up to 400 MBps
- JEDEC JESD251 xSPI compatible
- Data strobe (DS) for read capture
- Default boot: x1 SPI or x8 HYPERBUS
- 256 KB uniform or hybrid sectors
- 256/512-byte page program buffer
- Embedded ECC on 16-byte data unit
- SECDED: correct 1-bit, detect 2-bit
- ECC reporting: INT#, counter, trap
- Advanced sector protect: DYB/PPB
- Password-lockable nonvolatile protect
Benefits
- Higher density per die area
- Fast execute-in-place reads
- Simpler JEDEC-based host design
- More margin at high-speed reads
- Flexible boot across host modes
- Optimize erase granularity per use
- Faster program with fewer writes
- Automatic correction of bit flips
- Early detection of double-bit faults
- Easier ECC fault logging and debug
- Prevents accidental erase/program
- Locks protection settings securely
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.