S25FS512SFABHM210
Active and preferred
RoHS Compliant
Lead-free

S25FS512SFABHM210

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FS512SFABHM210
S25FS512SFABHM210


Product details

  • Classification
    ISO 26262-ready
  • Density
    512 MBit
  • Family
    FS-S
  • Interface Bandwidth
    102 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 102
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S25FS512SFABHM210
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 676
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 676
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Features

  • SPI Multi-I/O interface
  • 1.8 V single power supply
  • DDR read at up to 102 MHz
  • Multiple read command protocols
  • Variable read latency cycles
  • Active current max 100 mA at 102 MHz
  • Standby current max 450 μA
  • Deep power-down current max 350 μA
  • CS# High to power-down mode max 3 μs
  • CS# High to standby mode max 30 μs
  • Output disable time max 8 ns
  • IO skew max 400 ps

Benefits

  • Flexible SPI interface for system integration
  • 1.8 V supply enables low-power designs
  • 102 MHz DDR read boosts data throughput
  • Multiple protocols support diverse
  • Adjustable latency optimizes speed
  • Low active current reduces power draw
  • Ultra-low standby current saves energy
  • Deep power-down minimizes leakage
  • Fast power-down for quick sleep
  • Quick standby entry for energy savings
  • Fast output disable for timing margin
  • Tight IO skew improves signal integrity

Applications

Documents

Design resources

Developer community