ClassificationISO 26262-ready
-
Density512 MBit
-
FamilyFS-S
-
Interface Bandwidth102 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / 102
-
InterfacesQuad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S25FS512SFABHB210 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15534) | |
| Packing Size | 338 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2035 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
CN,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15534) |
| Packing Size | 338 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2035 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
CN,US
|
Features
- SPI Multi-I/O interface
- 1.8 V core supply voltage
- DDR read up to 102 MHz clock
- Supports Single, Dual, Quad, QPI modes
- Variable read latency cycles
- Active current max 100 mA at 102 MHz
- Standby current max 450 μA
- Deep power-down current max 350 μA
Benefits
- Flexible interface for system integration
- Low voltage reduces power consumption
- 102 MHz DDR enables high data rates
- Multiple I/O modes for design flexibility
- Adjustable latency optimizes performance
- 100 mA max active current lowers heat
- 450 μA standby extends battery life
- 350 μA deep power-down saves energy
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.