ClassificationISO 26262-ready
-
Density512 MBit
-
FamilyFS-S
-
Interface Bandwidth80 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / 80
-
InterfacesQuad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S25FS512SDSBHM210 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15534) | |
| Packing Size | 338 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2035 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
CN,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15534) |
| Packing Size | 338 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2035 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
CN,US
|
Features
- SPI with multi-I/O support
- DDR and SDR clocking options
- 24- or 32-bit addressing
- Compatible with S25FL SPI families
- Multiple read modes: Normal, Fast, Dual
- Burst wrap and XIP support
- 256/512-byte page programming buffer
- Program and erase suspend/resume
- Internal ECC with single bit correction
- Hybrid and uniform sector erase options
- 100,000 program-erase cycles min
- 20 year data retention min
Benefits
- Flexible interface for diverse host
- High-speed data transfer and boot performance
- Supports large address spaces for modern
- Easy migration from legacy SPI designs
- Optimized for fast and efficient data access
- Enables execute-in-place (XIP) applications
- Efficient programming for fast updates
- Minimized downtime during program/erase
- Enhanced data reliability and integrity
- Flexible memory management for varied needs
- Long device lifetime for demanding use
- Reliable data storage for mission-critical
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.