S25FL256LDPMFV003
Active and preferred
RoHS Compliant
Lead-free

S25FL256LDPMFV003

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL256LDPMFV003
S25FL256LDPMFV003


Product details

  • Density
    256 MBit
  • Family
    FL-L
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 66
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2032
  • Qualification
    Industrial

OPN
S25FL256LDPMFV003
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 1450
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2032
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 1450
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2032
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN
The S25FL256LDPMFV003 is a 256 Mb (32 MB) flash memory using 65-nm floating gate technology and SPI multi-I/O interface, supporting single, dual, and quad modes including DDR and QPI. It offers a 256-byte page programming buffer, uniform 4 KB sector, 32 KB half block, and 64 KB block erase, with up to 100,000 program/erase cycles and minimum 20-year data retention. Operating from 2.7 V to 3.6 V and up to 125°C, it is ideal for embedded and automotive applications.

Features

  • SPI interface with single, dual, quad I/O
  • Double data rate (DDR) read support
  • 256-byte page programming buffer
  • Uniform 4 KB/32 KB/64 KB/chip erase
  • 100,000 program/erase cycles minimum
  • 20 year data retention minimum
  • Security regions with individual lock bits
  • Deep Power Down mode for data protection
  • 2.7 V to 3.6 V single supply voltage
  • Operating temperature up to +125°C
  • Input signal overshoot tolerance ±1.0 V
  • Serial flash discoverable parameters (SFDP)

Benefits

  • Flexible I/O options for fast data transfer
  • DDR read boosts throughput for applications
  • Fast programming with 256-byte buffer
  • Multiple erase sizes simplify memory
  • High endurance for reliable long-term use
  • Long data retention ensures information
  • Security regions prevent unauthorized access
  • DPD mode blocks accidental writes/erases
  • Wide supply range supports various systems
  • High temp operation for harsh environments
  • Overshoot tolerance improves signal
  • SFDP enables easy configuration

Applications

Documents

Design resources

Developer community