S25FL164K0XMFV013

S25FL164K0XMFV013

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL164K0XMFV013
S25FL164K0XMFV013


Product details

  • Density
    64 MBit
  • Family
    FL1-K
  • Interface Bandwidth
    54 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    108 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community