ConfigurationSingle DC
-
GenerationR6
-
ID (@25°C) max10 A
-
Number of Relays per Package1
-
Output Current max10 A
-
Output Voltage max100 V
-
Package22 pin flat pack
-
QualificationClass H per MIL-PRF-38534
-
RDS (on) (@25°C) max12 mΩ
-
TID max100 Krad(Si)
-
VBRDSS min100 V
-
VF max1.85 V
|
OPN
|
|
|---|---|
| Product Status | not for new design |
| Infineon Package | C-FP-19 |
| Package Name | 19 Pin Flatpack |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | C-FP-19 |
| Package Name | 19 Pin Flatpack |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.