Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
PVT312L
END OF LIFE
discontinued
RoHS Compliant
Lead-free

PVT312L

END OF LIFE
1 Form A Photovoltaic Relay in a 6-pin DIP Package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Control Current (nominal) min
    5 mA
  • Dielectric Strength max
    4000 V
  • Isolation Voltage
    4000 Vrms
  • Load Current (AC)
    170 mA
  • Load Current (DC)
    300 mA
  • Load Voltage (AC V(peak)) max
    250 V
  • Load Voltage (DC) max
    250 V
  • Response Time (Off) max
    500 µs
  • Response Time (On) max
    3000 µs

OPN
PVT312LPBF
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW,US

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW,US
250 V, 170 mA AC/300 mA DC single-pole Photovoltaic Relay in a 6-pinDIP Package. This normally open solid-state relay can replace electromechanical relays in many applications. This SSR is specifically designed for telecom applications but can also be used in other applications. PVT312L employs an active currentlimiting circuitry enabling it to withstand current surge transients.

Features

  • HEXFET™ Power MOSFET output
  • Active current limiting circuitry
  • 4.000 Vrms I/O isolation
  • Load current limiting
  • Linear AC/DC operation
  • Bounce-free operation Solid state reliability
  • UL recognized
  • ESD tolerance:
  • 4000 V human body model
  • 500 V machine model

Applications

Documents

Design resources

Developer community