Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
PVT212S
END OF LIFE
discontinued
RoHS Compliant
Lead-free

PVT212S

END OF LIFE
1 Form A Photovoltaic Relay in a 6-pin SMT Package
Multiple OPNs available

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Control Current (nominal) min
    5 mA
  • Dielectric Strength max
    4000 V
  • Isolation Voltage
    4000 Vrms
  • Load Current (AC)
    550 mA
  • Load Current (DC)
    825 mA
  • Load Voltage (AC V(peak)) max
    150 V
  • Load Voltage (DC) max
    150 V
  • Response Time (Off) max
    500 µs
  • Response Time (On) max
    3000 µs

OPN
PVT212SPBF PVT212S-TPBF
Product Status discontinued discontinued
Infineon Package
Package Name N/A N/A
Packing Size 2000 750
Packing Type TUBE TAPE & REEL
Moisture Level 4 4
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free No No
RoHS Compliant Yes Yes
Country of Assembly (CoA)
PH
PH
Country of Diffusion (CoD)
TW
TW

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level 4
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name -
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 4
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
150 V, 550 mA AC/825 mA DC, single pole Photovoltaic Relay in a 6-pin SMT Package. This normally open solid-state relay can replace electromechanical relays in many applications. These SSRs are specifically designed for industrial control and peripheral telecom applications.

Features

  • HEXFET™ Power MOSFET output
  • 4.000 Vrms I/O isolation
  • Very low On-resistance (RDD-ON)
  • Linear AC/DC operation
  • Bounce-free operation
  • Solid state reliability
  • UL recognized
  • ESD tolerance:
  • 4000 V human body model
  • 500 V machine model

Benefits

  • Control of AC industrial loads
  • Control of DC industrial loads
  • Telecom line switching
  • Electromechanical relay replacement

Applications

Documents

Design resources

Developer community