Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
PVD1354NS
END OF LIFE
discontinued
RoHS Compliant
Lead-free

PVD1354NS

END OF LIFE
1 Form A Photovoltaic Relay in a mod. 8-pin SMT Package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Control Current (nominal) min
    5 mA
  • Dielectric Strength max
    4000 V
  • Isolation Voltage
    4000 Vrms
  • Load Current (DC)
    550 mA
  • Load Voltage (DC) max
    100 V
  • Response Time (Off) max
    125 µs
  • Response Time (On) max
    150 µs

OPN
PVD1354NSPBF
Product Status discontinued
Infineon Package SMT8
Package Name N/A
Packing Size 2000
Packing Type TUBE
Moisture Level 4
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW,US

Product Status discontinued
Infineon Package SMT8
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level 4
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW,US
100 V, 550 mA single-pole Photovoltaic Relay in a mod. 8-pin SMT Package. This normally open solid-state relay can replace electromechanical relays used for general purpose switching of analog signals. The PVD13 Series offers long life, fast operating speed, low pick up power, bounce-free operation, low thermal offset voltages and miniature package. In addition analog signals can be switched from thermocouple level to 100 Volts peak AC or DC.

Features

  • 1010 Off-State resistance
  • 1.000 V/µsec dv/dt
  • 5 mA input sensitivity
  • 4.000 Vrms I/O isolation
  • Bounce-free operation
  • Solid state reliability
  • UL recognized
  • ESD tolerance:
  • 4000 V human body model
  • 500 V machine model

Applications

Documents

Design resources

Developer community