ND89N12K
Active and preferred
RoHS Compliant
Lead-free

ND89N12K

20 mm Single Rectifier Diode Module with 1200 V in pressure contact technology
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ND89N12K
ND89N12K
ea.


Product details

  • Configuration
    Single Rectifier Diode
  • Housing
    20 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    89/100
  • IFSM / ITSM [A] (@10ms, Tvj max)
    2400
  • Product Line
    Power Block
  • rT [mΩ] (@Tvj max)
    2.3
  • RthJC [K/W] (@180° el sin)
    0.45
  • Tvj [°C]
    150
  • VDRM / VRRM [V]
    1200
  • VT0 [V] (@Tvj max)
    0.75
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    28.8

OPN
ND89N12KHPSA1
Product Status active and preferred
Infineon Package BG-PB20-1
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-PB20-1
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
ea.
in stock
Single Rectifier Diode 20 mm Power Block 1200 V, 89 A module for phase control in pressure contact technology using an isolated copper base plate.

Features

  • Pressure contact technology
  • Industrial standard package
  • Electrically insulated base plate
  • Short on fail
  • Highest robustness and reliability

Applications

Documents

Design resources

Developer community