MB9AF121KPMC-G-JNE2

MB9AF121KPMC-G-JNE2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

MB9AF121KPMC-G-JNE2
MB9AF121KPMC-G-JNE2


Product details

  • ADC Conversion Time
    0.8 µs
  • ADC Resolution
    12
  • ADC
    8
  • CAN
    0
  • Clock Frequency max
    40 MHz
  • CPU
    ARM Cortex-M3
  • Cyclic Redundancy Check (CRC)
    N
  • DAC (#, Max. Resolution @ Sample Rate)
    1xVDAC
  • Data Flash
    0 KByte
  • DMA Channels
    0
  • DMA Channels ((DTSC Type))
    0
  • Ethernet Ports
    0
  • External Bus Interface
    No
  • External IRQ Channels
    15
  • Flash Security
    Y
  • Flash (Total)
    64 KByte
  • Floating Point Unit
    No
  • GPIOs
    36
  • HDMI-CEC Controllers
    0
  • I2C
    3
  • I2S
    0
  • LCD Segments
    0
  • Lead Ball Finish
    Pure Sn
  • LIN
    4
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    1.1 V to 5.5 V
  • Peak Reflow Temp
    260 °C
  • Program Flash
    64 KByte
  • Publish in NPSG
    N
  • Publish in PSG
    N
  • PWM (channel)
    8
  • Quadrature Position/Revolution Counter (Ch.)
    0
  • Real Time Clock
    Yes
  • SD-Card Interface
    No
  • SDRAM Controller
    No
  • SPI
    0
  • SRAM
    4 KByte
  • Timer/Counter (Multi Function)
    1
  • Timer/Counter (Reload)
    9
  • Timer/Counter
    8
  • UART Interfaces
    4
  • USB I/O
    0
  • Video RAM
    0 KByte
  • Watchdog
    2

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community