KP226-IG E3411
Active and preferred
RoHS Compliant
Lead-free

KP226-IG E3411

XENSIV™ KP226-IG E3411 analog manifold absolute pressure (MAP) sensor for automotive, industrial, and consumer applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KP226-IG E3411
KP226-IG E3411


Product details

  • Accuracy
    ±3.0 kPa
  • Interfaces
    Analog
  • Planned to be available until at least
    2036
  • Pressure range
    10 kPa to 400 kPa
  • Supply Voltage range
    4.5 V to 5.5 V
  • Temperature range
    -40 °C to 140 °C

OPN
KP226IGE3411XTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2036
Launch Date 07/2017
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2036
Launch Date 07/2017
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon´s XENSIV KP226-IG E3411 is a miniaturized analog MAP pressure sensor based on a capacitive principle. The sensor has been primarily developed for measuring manifold air pressure, but can also be used in other application fields. The high accuracy and the high sensitivity of the device makes it a perfect fit for advanced automotive applications, but also for the industrial and consumer sectors..

Features

  • High precision pressure sensing(±3.0kPa)
  • Ratiometric analog output
  • Large temperature range(-40 °C to 140°C)
  • Broken wire detection
  • Clamping “Green” 8 pin SMD housing
  • Automotive qualified
Documents

Design resources

Developer community