JANSR2N7656U9C
Active and preferred

JANSR2N7656U9C

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANSR2N7656U9C
JANSR2N7656U9C


Product details

  • Die Size
    1
  • ESD Class
    1B
  • Generation
    R9
  • ID (@25°C) max
    9 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.1
  • Polarity
    N
  • QG
    9.5 nC
  • QPL Part Number
    2N7656U9C
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    0.15 Ω
  • TID max
    300 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD0.1
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free Yes
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD0.1
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community