ITS716G
Active
RoHS Compliant
Lead-free

ITS716G

High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ITS716G
ITS716G
ea.


Product details

  • Channels
    4
  • Current Limit min
    1.3 A
  • Diagnostics
    Digital
  • Family
    Classic PROFET™ Industrial
  • IL (Short Circuit Current)
    9 A
  • Load Current
    2.6 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    1.3 A
  • Operating Temperature range
    -30 °C to 150 °C
  • Planned to be available until at least
    2033
  • Ptot max
    3.6 W
  • Qualification
    Industrial
  • Recommended Operating Voltage range
    5.5 V to 40 V
  • toff (Turn OFF time) max
    270 µs
  • ton (Turn ON time) max
    250 µs

OPN
ITS716GFUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
MY
ea.
in stock

Benefits

  • μC compatible power switch with diagnostic feedback for 12 V and 24 V DC grounded loads in industrial applications
  • All types of resistive, inductive and capacitve loads
  • Most suitable for loads with high inrush currents, so as lamps
  • Replaces electromechanical relays, fuses and discrete circuits

Applications

Documents

Design resources

Developer community