ITS4300S-SJ-D
Active
RoHS Compliant
Lead-free

ITS4300S-SJ-D

High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ITS4300S-SJ-D
ITS4300S-SJ-D
ea.


Product details

  • Channels
    1
  • Current Limit min
    0.4 A
  • Diagnostics
    Digital
  • Family
    Classic PROFET™ Industrial
  • IL (Short Circuit Current)
    1 A
  • Load Current
    0.4 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    0.4 A
  • Operating Temperature range
    -40 °C to 125 °C
  • Planned to be available until at least
    2033
  • Ptot max
    1.4 W
  • Qualification
    Industrial
  • Recommended Operating Voltage range
    5 V to 34 V
  • toff (Turn OFF time) max
    170 µs
  • ton (Turn ON time) max
    140 µs

OPN
ITS4300SSJDXUMA1
Product Status active
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock

Features

  • Overload protection
  • Current limitation
  • Short circuit protection
  • Thermal shutdown with restart
  • Overvoltage protection (incl load dump)
  • Shutdown when undervoltage
  • Fast demagnetization of inductive loads
  • Rev battery protection w/ ext resistor
  • Open drain diag O/P overtemp & short CCT
  • CMOS compatible input
  • Electrostatic discharge (ESD) protection

Benefits

  • Clamped Negative O/P for Inductive Loads
  • Flags a fail event (Status pin)
  • Very low standby current
  • ESD-Protection

Applications

Diagrams

Blockdiagram_ITS4300S-SJ-D
Blockdiagram_ITS4300S-SJ-D
Blockdiagram_ITS4300S-SJ-D
Documents

Design resources

Developer community