ITS4140N
Active
RoHS Compliant
Lead-free

ITS4140N

High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ITS4140N
ITS4140N
ea.


Product details

  • Channels
    1
  • Current Limit min
    0.9 A
  • Diagnostics
    n.a.
  • Family
    Classic PROFET™ Industrial
  • IL (Short Circuit Current)
    0.9 A
  • Load Current
    0.2 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    0.9 A
  • Operating Temperature range
    -30 °C to 85 °C
  • Planned to be available until at least
    2033
  • Ptot max
    1.7 W
  • Qualification
    Industrial
  • Recommended Operating Voltage range
    4.9 V to 60 V
  • toff (Turn OFF time) max
    140 µs
  • ton (Turn ON time) max
    100 µs

OPN
ITS4140NHUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock

Features

  • Short circuit protection
  • Current limitation
  • Overload protection
  • Overvoltage protection (load dump)
  • Switching inductive loads
  • Clamp of negative voltage at output
  • Thermal shutdown with restart
  • ESD - Protection
  • Loss of GND and loss of Vbb protection
  • Very low standby current
  • Reverse battery protection

Benefits

  • Various Loads Supported: R, L, C
  • Driver for electromagnetic relays

Diagrams

ITS4140N_Blockdiagram
ITS4140N_Blockdiagram
ITS4140N_Blockdiagram
Documents

Design resources

Developer community