ISZ0803NLS

ISZ0803NLS

OptiMOS™ low-voltage power MOSFET - perfectly addressing the needs of charger and adapter designs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISZ0803NLS
ISZ0803NLS


Product details

  • ID (@25°C) max
    37 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3 Fused Lead
  • Polarity
    N
  • QG (typ @4.5V)
    6 nC
  • QG (typ @10V)
    11 nC
  • RDS (on) (@10V) max
    16.9 mΩ
  • RDS (on) (@4.5V) max
    21.9 mΩ
  • VDS max
    100 V
  • VGS(th) range
    1.1 V to 2.3 V
  • VGS(th)
    1.6 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
OptiMOS™ PD power MOSFET is Infineon’s portfolio targeting USB-PD and adapter applications . ISZ0803NLS in the PQFN 3.3x3.3 package offers fast ramp-up and optimized lead times. OptiMOS™ low-voltage MOSFETs for power delivery enable designs with less parts leading to BOM cost reduction. OptiMOS™ PD features quality products in compact, lightweight packages.

Features

  • Logic level availability
  • Low on-state resistance RDS(on)
  • Low gate, output and reverse recovery charge
  • Excellent thermal behavior
  • Available in 2 small standard packages

Benefits

  • Short lead times
  • Quick quote response
  • Highest efficiency and power density designs
  • Compact, lightweight and environmentally friendly products
  • Excellent price-performance ratio

Applications

Documents

Design resources

Developer community