Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
ISZ065N03L5S
END OF LIFE
discontinued
RoHS Compliant

ISZ065N03L5S

END OF LIFE
Low voltage power MOSFETs offering broad accessibility and competitive price/performance ratio

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    40 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3 Fused Lead
  • Polarity
    N
  • QG (typ @10V)
    10 nC
  • QG (typ @4.5V)
    5.2 nC
  • RDS (on) (@10V) max
    6.5 mΩ
  • RDS (on) (@4.5V) max
    8.6 mΩ
  • VDS max
    30 V
  • VGS(th) range
    1.2 V to 2 V

OPN
ISZ065N03L5SATMA1
Product Status discontinued
Infineon Package
Package Name PQFN 3.3 x 3.3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name PQFN 3.3 x 3.3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
With OptiMOS™ and StrongIRFET power MOSFETs, Infineon offers the right choice for all different customers and their requirements. Our products offer a simple and price competitive solution, stable supply at the well-established Infineon quality. The products can address a broad range of applications such as SMPS, battery powered applications, motor control and drives, battery management systems, inverters, computing and mobile applications.

Features

  • Price/performance competitive
  • Robust technology
  • Quality

Benefits

  • Enables cost effective solutions
  • Fast shipment
  • Easy to design in

Applications

Documents

Design resources

Developer community