ISC034N08NM7
Active and preferred
RoHS Compliant

ISC034N08NM7

OptiMOS™ 7 n-channel power MOSFET 80 V in SSO8 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISC034N08NM7
ISC034N08NM7
ea.


Product details

  • ID (@25°C) max
    122 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • QG (typ @10V)
    34 nC
  • RDS (on) (@10V) max
    3.4 mΩ
  • VDS max
    80 V
  • VGS(th) range
    2.3 V to 3.2 V
  • VGS(th)
    2.8 V

OPN
ISC034N08NM7ATMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT
ea.
in stock
OptiMOS™ 7 80 V is the latest technology setting a new industry standard for a perfect balance of power efficiency and performance with cost efficiency.

Features

  • High performance silicon technology
  • Normal level gate drive
  • 175°C rated
  • Industrial qualification

Benefits

  • >32% Improved FOMs compared to OptiMOS™ 5
  • Improved switching performance compared to OptiMOS™ 5
  • Ease of use
  • Soft body diode
  • Robust reliable performance
Documents

Design resources

Developer community