Moisture Sensitivity Level3
-
Output Current (Source)180 mA
-
Output Current (Sink)260 mA
-
Package28-lead SOIC
-
QualificationIndustrial
-
TechnologyHVIC
-
TopologyBuck + Half-Bridge
-
TypeHID Ballast IC
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- 2xBTL or 1xPBTL
- Audio input format: digital (I2S)
- PVDD range: 18 V to 26 V max.
- Output noise level: <150 µVrms (AW)
- Dynamic range: >100 dB
- <370 mW idle power at 26V PVDD
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.