ID (@25°C) max61 A
-
MountingTHT
-
PackageIPAK (TO-251)
-
PolarityN
-
Ptot max120 W
-
Qgd17 nC
-
QG (typ @10V)61 nC
-
RDS (on) (@10V) max14 mΩ
-
RDS (on) (@4.5V) max17 mΩ
-
RthJC max1.3 K/W
-
Tj max175 °C
-
VDS max55 V
-
VGS(th) range1 V to 3 V
-
VGS(th)2 V
-
VGS max16 V
|
OPN
|
IRLU3915PBF |
|---|---|
| Product Status | obsolete |
| Infineon Package | |
| Package Name | IPAK |
| Packing Size | 3000 |
| Packing Type | TUBE |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Product Status | obsolete |
|---|---|
| Infineon Package | |
| Package Name | IPAK |
| Packing Size | 3000 |
| Packing Type | TUBE |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- RoHS Compliant
- Industry-leading quality
- Dynamic dv/dt Rating
- Fast Switching
- Fully Avalanche Rated
- 175°C Operating Temperature
- Logic Level
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.