Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IRLR8743
END OF LIFE
discontinued
RoHS Compliant

IRLR8743

END OF LIFE
StrongIRFET™ power MOSFET 30 V in a DPAK package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    160 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    135 W
  • Qgd
    13 nC
  • QG (typ @4.5V)
    39 nC
  • RDS (on) (@4.5V) max
    3.9 mΩ
  • RDS (on) (@10V) max
    3.1 mΩ
  • RthJC max
    1.11 K/W
  • Tj max
    175 °C
  • VDS max
    30 V
  • VGS(th) range
    1.35 V to 2.35 V
  • VGS(th)
    1.9 V
  • VGS max
    20 V

OPN
IRLR8743TRPBF
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
IL,TW

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
IL,TW
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems , inverters, and DC-DC converters.

Benefits

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Logic level: Optimized for 5 V gate-drive voltage
  • Industry standard surface-mount power package
  • Capable of being wave-soldered

Applications

Documents

Design resources

Developer community