Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRLR7833
END OF LIFE
discontinued
RoHS Compliant

IRLR7833

END OF LIFE
30V Single N-Channel HEXFET Power MOSFET in a D-Pak package
Multiple OPNs available

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    140 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    140 W
  • Qgd
    14 nC
  • QG (typ @4.5V)
    33 nC
  • RDS (on) (typ @10V) max
    4.5 mΩ
  • RDS (on) (typ @4.5V) max
    5.5 mΩ
  • RthJC max
    1.05 K/W
  • Tj max
    175 °C
  • VDS max
    30 V
  • VGS(th) range
    1.4 V to 2.3 V
  • VGS(th)
    1.85 V
  • VGS max
    20 V

OPN
IRLR7833TRPBF IRLR7833TRLPBF
Product Status discontinued discontinued
Infineon Package
Package Name DPAK DPAK
Packing Size 2000 3000
Packing Type TAPE & REEL TAPE & REEL LEFT
Moisture Level N/A 1
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Diffusion (CoD) -
IL

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD) -

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 3000
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
IL

Benefits

  • RoHS Compliant
  • Industry-leading quality
  • Low RDS(ON) at 4.5V VGS
  • Fully Characterized Avalanche Voltage and Current
  • Ultra-Low Gate Impedance
  • Logic Level

Applications

Documents

Design resources

Developer community