IRLR3717
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@25°C) max120 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageDPAK (TO-252)
-
PolarityN
-
Ptot max89 W
-
Qgd7.2 nC
-
QG (typ @4.5V)21 nC
-
RDS (on) (@10V) max4 mΩ
-
RDS (on) (@4.5V) max5.5 mΩ
-
RthJC max1.69 K/W
-
VDS max20 V
-
VGS(th) range1.55 V to 2.45 V
-
VGS(th)2 V
-
VGS max20 V
|
OPN
|
IRLR3717TRPBF |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |