IRLR3636
not for new design
RoHS Compliant

IRLR3636

60V Single N-Channel Power MOSFET in a D-Pak package
Multiple OPNs available

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    99 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    143 W
  • Qgd
    15 nC
  • QG (typ @4.5V)
    33 nC
  • RDS (on) (typ @10V) max
    6.8 mΩ
  • RDS (on) (typ @4.5V) max
    8.3 mΩ
  • RthJC max
    1.05 K/W
  • Special Features
    Logic Level
  • Tj max
    175 °C
  • VDS max
    60 V
  • VGS(th) range
    1 V to 2.5 V
  • VGS(th)
    1.75 V
  • VGS max
    16 V

OPN
IRLR3636TRLPBF IRLR3636TRPBF
Product Status not for new design not for new design
Infineon Package
Package Name DPAK DPAK
Packing Size 3000 2000
Packing Type TAPE & REEL LEFT TAPE & REEL
Moisture Level 1 1
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
CN
CN
Country of Diffusion (CoD)
DE,TW
DE,KR,TW

Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 3000
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,TW

Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,KR,TW
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard surface mount package
  • Silicon optimized for switching <100kHz

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • Drop-in replacement with standard pinout
  • High performance, low-frequency
Documents

Design resources

Developer community