IRLR3114Z
not for new design
RoHS Compliant

IRLR3114Z

40V Single N-Channel HEXFET Power MOSFET in a D-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLR3114Z
IRLR3114Z


Product details

  • ID (@25°C) max
    130 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    140 W
  • Qgd
    18 nC
  • QG (typ @4.5V)
    40 nC
  • RDS (on) (@10V) max
    4.5 mΩ
  • RDS (on) (@4.5V) max
    6.5 mΩ
  • RthJC max
    1.05 K/W
  • Special Features
    Logic Level
  • Tj max
    175 °C
  • VDS max
    40 V
  • VGS(th) range
    1 V to 2.5 V
  • VGS(th)
    1.75 V
  • VGS max
    16 V

OPN
IRLR3114ZTRPBF
Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,KR,TW

Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,KR,TW
Documents

Design resources

Developer community