IRLML2246TRPBF-1

IRLML2246TRPBF-1

-20V Single P-Channel HEXFET Power MOSFET in a Micro 3 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLML2246TRPBF-1
IRLML2246TRPBF-1


Product details

  • ID (@25°C) max
    -2.6 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    SOT-23
  • Polarity
    P
  • Ptot (@ TA=25°C) max
    1.3 W
  • Qgd
    1.2 nC
  • QG (typ @4.5V)
    2.9 nC
  • RDS (on) (@4.5V) max
    135 mΩ
  • RthJA max
    100 K/W
  • Special Features
    Small Power
  • Tj max
    150 °C
  • VDS max
    -20 V
  • VGS(th) range
    -0.4 V to -1.1 V
  • VGS(th)
    -0.75 V
  • VGS max
    12 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Documents

Design resources

Developer community