ID (@25°C) max134 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackagePQFN 5 x 6 E/G
-
PolarityN
-
Ptot max104 W
-
Ptot (@ TA=25°C) max3.6 W
-
Qgd16 nC
-
QG (typ @4.5V)39 nC
-
RDS (on) (@10V) max3.3 mΩ
-
RDS (on) (@4.5V) max4.9 mΩ
-
RthJC max1.2 K/W
-
Tj max150 °C
-
VDS max40 V
-
VGS(th) range1 V to 2.5 V
-
VGS(th)1.75 V
-
VGS max16 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.