ID (@25°C) max120 A
-
MountingTHT
-
PackageTO-220
-
PolarityN
-
Ptot max115 W
-
Qgd6.7 nC
-
QG (typ @4.5V)19 nC
-
RDS (on) (@10V) max4.5 mΩ
-
RDS (on) (@4.5V) max5.8 mΩ
-
RthJC max1.3 K/W
-
Tj max175 °C
-
VDS max30 V
-
VGS(th) range1.35 V to 2.25 V
-
VGS(th)1.8 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- Low RDS(on) at 4.5V VGS
- Low Gate Charge
- Fully Characterized Capacitance and Avalanche SOA
- Lead-Free
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.