Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRL1404Z
END OF LIFE
discontinued
RoHS Compliant

IRL1404Z

END OF LIFE
40V Single N-Channel Power MOSFET in a TO-220 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRL1404Z
IRL1404Z


Product details

  • ID (@25°C) max
    200 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    230 W
  • Qgd
    40 nC
  • QG (typ @4.5V)
    75 nC
  • RDS (on) (@10V) max
    3.1 mΩ
  • RDS (on) (@4.5V) max
    5.9 mΩ
  • RthJC max
    0.65 K/W
  • Tj max
    175 °C
  • VDS max
    40 V
  • VGS(th) range
    1.4 V to 2.7 V
  • VGS(th)
    2.05 V
  • VGS max
    16 V

OPN
IRL1404ZPBF
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard through-hole power
  • High-current rating

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • Drop-in replacement with standard pinout
  • High current carrying capability

Applications

Documents

Design resources

Developer community