ID (@25°C) max11 A
-
IDpuls max41 A
-
MountingSMD
-
Operating Temperature range-55 °C to 175 °C
-
PackagePQFN 2 x 2 (DFN2020)
-
PolarityN
-
Ptot max11.5 W
-
Qgd1.6 nC
-
QG (typ @4.5V)3.7 nC
-
RDS (on) (@4.5V LL) max59 mΩ
-
RDS (on) (@4.5V) max59 mΩ
-
RDS (on) (@10V) max42 mΩ
-
RthJA max60 K/W
-
RthJC max13 K/W
-
Rth13 K/W
-
Special FeaturesLogic Level
-
VDS max100 V
-
VGS(th) range1.2 V to 2 V
-
VGS(th)1.7 V
| Recommended | ||
|
OPN
|
IRL100HS121 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | PQFN 2 x 2 | |
| Packing Size | 4000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | PQFN 2 x 2 |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- FOM(RDS(on)xQg/gd)
- Optimized Q g,Coss
- Logic level compatibility
- Tiny PQFN 2 x 2 mm package
Benefits
- Smallest package footprint
- Higher power density designs
- Higher switching frequency
- Reduced parts count with 5V supply
- Driven directly from microcontrollers
- System cost reduction
Share in WeChat
Scan the QR code with your WeChat App to share this page.