IRHNS9A3160
Active and preferred

IRHNS9A3160

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS9A3160
IRHNS9A3160


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R9
  • ID (@25°C) max
    100 A
  • ID (@100°C) max
    93 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    300
  • Package
    SupIR-SMD
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    195 nC
  • QPL Part Number
    2N7653U2A
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    6.5 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SUPIR SMD
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SUPIR SMD
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The N-channel MOSFET IRHNS9A3160 is rad hard and has a 100V rating and a 100A current capacity. It comes in a SupIR-SMD package and has electrical performance up to 300krad(Si) TID. A COTS device , IRHNS9A3160 offers low RDS(on) and faster switching times for high power density in DC-DC converters and motor controllers. A reliable choice for space applications.

Applications

Documents

Design resources

Developer community