IRHNJ67234
Active and preferred

IRHNJ67234

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNJ67234
IRHNJ67234


Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R6
  • ID (@100°C) max
    7.8 A
  • ID (@25°C) max
    12.4 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    50 nC
  • QPL Part Number
    2N7593U3
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    210 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    250 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
This N-channel MOSFET is rad hard, with 200V, 16A and available in a single SMD-0.5 package. A COTS part, IRHNJ67234 offers electrical performance up to 100krad(Si) TID. R6 technology provides high performance power and immunity to Single Event Effect, reducing power loss and increasing power density. All the advantages of MOSFETs remain.

Applications

Documents

Design resources

Developer community