IRHNA7064
Active and preferred

IRHNA7064

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNA7064
IRHNA7064


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R4
  • ID (@100°C) max
    56 A
  • ID (@25°C) max
    75 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    SMD-2
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    270 nC
  • QPL Part Number
    2N7431U
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    15 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    60 V
  • VF max
    1.5 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-2 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-2 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The N-channel MOSFET IRHNA7064 is a single, rad hard, 60V, 56A device with electrical performance up to 100krad(Si) TID. Generation R4, it comes in a SMD-2 package and uses IR HiRel rad hard HEXFET technology, making it suited for high-performance space power applications. Low RDS(on) and gate charge make it suitable for switching applications with low power losses.

Applications

Documents

Design resources

Developer community