IRHNA6S7260SCS

IRHNA6S7260SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNA6S7260SCS
IRHNA6S7260SCS


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R6
  • ID (@100°C) max
    40 A
  • ID (@25°C) max
    56 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-2
  • Polarity
    N
  • QG
    240 nC
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    28 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    200 V
  • VF max
    1.2 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
IRHNA6S7260SCS R6 N-channel MOSFET is a rad hard device with a 200V, 40A rating. Housed in a SMD-2 package, this QIRL device offers electrical performance up to 100krad(Si) TID. With low RDS(on) and gate charge, this MOSFET is ideal for switching applications in space.

Applications

Documents

Design resources

Developer community