IRHNA67260SCS

IRHNA67260SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNA67260SCS
IRHNA67260SCS


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R6
  • ID (@100°C) max
    40 A
  • ID (@25°C) max
    56 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-2
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    240 nC
  • QPL Part Number
    2N7583U2
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    28 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    200 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The IRHNA67260SCS is a single R6 N-channel MOSFET in the SMD-2 package, capable of handling up to 200V and 40A. It is rad hard with electrical performance up to 100krad(Si) TID and QIRL classification. With low RDS(on) and low gate charge, it's ideal for space applications with its voltage control, fast switching, and temperature stability.

Applications

Documents

Design resources

Developer community