ID (@25°C) max87 A
-
MountingTHT
-
PackageIPAK (TO-251)
-
PolarityN
-
Ptot max140 W
-
Qgd26 nC
-
QG (typ @10V)84 nC
-
RDS (on) (@10V) max7.2 mΩ
-
RthJC max1.05 K/W
-
Tj max175 °C
-
VDS max75 V
-
VGS(th) range2.1 V to 3.7 V
-
VGS(th)2.9 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard through-hole package
- Silicon optimized for applications switching below <100kHz
Benefits
- Wide availability from distribution partners
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- High performance in low frequency applications
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.