IRFU6215
obsolete
RoHS Compliant

IRFU6215

-150V Single N-Channel HEXFET Power MOSFET in a I-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFU6215
IRFU6215


Product details

  • ID (@25°C) max
    -13 A
  • Mounting
    THT
  • Package
    IPAK (TO-251)
  • Polarity
    P
  • Ptot max
    110 W
  • Qgd
    23.3 nC
  • QG (typ @10V)
    44 nC
  • RDS (on) (@10V) max
    580 mΩ
  • RthJC max
    1.4 K/W
  • Tj max
    175 °C
  • VDS max
    -150 V
  • VGS(th) range
    -2 V to -4 V
  • VGS(th)
    -3 V
  • VGS max
    20 V

OPN
IRFU6215PBF
Product Status obsolete
Infineon Package
Package Name IPAK
Packing Size 3000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
US

Product Status obsolete
Infineon Package
Package Name IPAK
Packing Size 3000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
US

Benefits

  • RoHS Compliant
  • Low RDS(on)
  • Industry-leading quality
  • Dynamic dv/dt Rating
  • Fast Switching
  • Fully Avalanche Rated
  • 175°C Operating Temperature
  • P-Channel MOSFET

Applications

Documents

Design resources

Developer community