IRFU3910

IRFU3910

100V Single N-Channel Power MOSFET in an I-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFU3910
IRFU3910


Product details

  • ID (@25°C) max
    16 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    IPAK (TO-251)
  • Polarity
    N
  • Ptot max
    52 W
  • Qgd
    14 nC
  • QG (typ @10V)
    29.3 nC
  • RDS (on) (@10V) max
    115 mΩ
  • RthJC max
    2.4 K/W
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Silicon optimized for applications
  • Industry standard through-hole power

Benefits

  • Increased ruggedness
  • Wide availability at distribution
  • Industry standard qualification level
  • High performance, low-frequency
  • Drop-in replacement with standard pinout

Applications

Documents

Design resources

Developer community