Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRFTS9342
END OF LIFE
discontinued
RoHS Compliant

IRFTS9342

END OF LIFE
-30V Single P-Channel StrongIRFET™ Power MOSFET in a TSOP-6 (Micro 6) package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFTS9342
IRFTS9342


Product details

  • ID (@25°C) max
    -5.8 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    TSOP-6
  • Polarity
    P
  • Ptot (@ TA=25°C) max
    2 W
  • Qgd
    3.1 nC
  • QG (typ @4.5V)
    12 nC
  • RDS (on) (@10V) max
    40 mΩ
  • RDS (on) (@4.5V) max
    66 mΩ
  • RthJA max
    62.5 K/W
  • Special Features
    Small Power
  • Tj max
    150 °C
  • VDS max
    -30 V
  • VGS(th) range
    2.1 V to 3.7 V
  • VGS max
    20 V

OPN
IRFTS9342TRPBF
Product Status discontinued
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
IL

Product Status discontinued
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
IL
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard surface-mount power
  • High current-carrying capability package

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • Drop-in replacement with standard pinout
  • Ideal for space-limited applications

Applications

Documents

Design resources

Developer community