IRFSL4310

IRFSL4310

100V Single N-Channel HEXFET Power MOSFET in a TO-262 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFSL4310
IRFSL4310


Product details

  • ID max
    97 A
  • ID (@ TC=100°C) max
    97 A
  • ID (@ TC=25°C) max
    140 A
  • Mounting
    THT
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    330 W
  • Qgd
    62 nC
  • QG
    170 nC
  • RDS (on) (@10V) max
    7 mΩ
  • RDS (on) max
    7 mΩ
  • RthJC max
    0.45 K/W
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS max
    20 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Benefits

  • RoHS Compliant
  • Industry-leading quality
  • Fast Switching
  • 175°C Operating Temperature

Applications

Documents

Design resources

Developer community