Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IRFSL3306
END OF LIFE
discontinued
RoHS Compliant

IRFSL3306

END OF LIFE
60V Single N-Channel Power MOSFET in a TO-262 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    160 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    230 W
  • Qgd
    26 nC
  • QG (typ @10V)
    85 nC
  • RDS (on) (@10V) max
    4.2 mΩ
  • RthJC max
    0.65 K/W
  • Tj max
    175 °C
  • VDS max
    60 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFSL3306PBF
Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 1000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,TW

Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 1000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,TW
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard through-hole power
  • High-current rating

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • Drop-in replacement with standard pinout
  • High current carrying capability

Applications

Documents

Design resources

Developer community