IRFS52N15D
Active
RoHS Compliant

IRFS52N15D

Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    51 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    320 W
  • Qgd
    28 nC
  • QG (typ @10V)
    60 nC
  • RDS (on) (@10V) max
    32 mΩ
  • RthJC max
    0.47 K/W
  • Tj max
    175 °C
  • VDS max
    150 V
  • VGS(th) range
    3 V to 5 V
  • VGS(th)
    4 V
  • VGS max
    30 V

OPN
IRFS52N15DTRLP IRFS52N15DPBF
Product Status active obsolete
Infineon Package
Package Name D2PAK D2PAK
Packing Size 800 1000
Packing Type TAPE & REEL LEFT TUBE
Moisture Level 1 N/A
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
CN,MX
-
Country of Diffusion (CoD)
CN,US
-
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MX
Country of Diffusion (CoD)
CN,US
ea.
in stock

Product Status obsolete
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TUBE
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD) -

Benefits

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100kHz
  • Industry standard surface-mount power package
  • High-current carrying capability package (up to 195 A, die-size dependent)
  • Capable of being wave-soldered
Documents

Design resources

Developer community